IESNA:LM-63-2002
[TEST]P1439311
[MORE]REPORT IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2312-242-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - CORELITE
[LUMCAT]CB3-0U-XD-940-B06-UNV-STD-W-4
[LUMINAIRE]CORELITE BASIC SLOT LED LUMINAIRE
[MORE]3-INCH APERTURE
[MORE]DOWNLIGHT UNDER 6W BATTERY POWER
[MORE]DIRECT ONLY
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]6 WATT EMERGENCY BATTERY PACK
[_INPUT_ELECTRICAL]120 VOLTS
[_LIFETIME_TM21_2011]72000
[_LIFETIME PERCENTAGE]L70(12000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, SURFACE, RECESSED
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS] 810
TILT=NONE
1 -1 1 37 5 1 1 0.237833 4 0
1 1 6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
338.4 336.7 335.5 332.9 330.2 325.4 318.9 311 305.2 297.6
287 276.4 267.5 258.7 246.4 231.5 222.1 212.7 198.1 183.3
173.5 163.5 148.5 133.5 123.5 113.4 98.5 83.9 74.3 65
51 38.1 29.8 22.1 11.5 3.5 0
338.4 340.1 339.8 336.8 334.5 329.9 321.8 314 307.8 300
287.9 276.6 267.7 258 244 230.1 219.7 209.9 195 180
170 159.8 144.5 129.6 119.8 109.8 95 80.9 71.4 62
48.1 35.8 27.7 20.4 10.6 3.5 0
338.4 337.1 335.8 332.6 329.8 326.1 318.9 308.7 302.1 295.2
283.4 270.3 260.5 251.1 237.2 222.1 211.5 201.5 186.8 170.9
160.6 150.4 135.3 120.4 110.8 101 86.8 72.7 63.7 54.7
42.3 30.7 23.8 17.8 10.1 3.3 0
338.4 337.5 335.3 331.7 328.6 324.2 317 307.3 300.2 291.9
279.5 265.7 255.5 245.1 230.2 215.1 204.5 193.7 177.8 162.3
152.1 141.7 126.6 112.2 102.6 93 79 65.6 57.2 49.1
38 28.3 22.1 17.1 10.1 3.1 0
338.4 338.2 337.7 333.8 329.8 325.1 317 306.8 299.5 291
278.3 264.1 254.3 244.3 228.8 213 202.4 191.4 175.2 159.4
149 139.2 124.3 109.4 99.7 90.3 76.7 63.7 55.3 47.8
37.3 27.9 22.1 17.1 10.1 3.1 0
